Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1806060000 - HDC CM BUS 2SS PBDP
Bill of material
Weidmueller 1806060000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1806060000
MANUTYPEDESC
Manufacturer Type Description
HDC CM BUS 2SS PBDP
DESCSHORT
Short Description
Module for industry plug-in connectors, Polycarbonate, Colour: beige
DESCLONG
Long Description
Plug-in connector module for connecting to a data bus system
GTIN
4032248275182
MANUNAME
Manufacturer Name
Weidmueller Group
AAT080
Pole number
2
BAA020
height
43 mm
BAC461
material of housing
Polycarbonate (PC)
BAF016
width
11.400 mm
BAH005
rated voltage
32 V
AAF040
Mass
0.018 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D