Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1808170000 - ZAP/TW ZDUA2.5-2N
Bill of material
Weidmueller 1808170000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1808170000
MANUTYPEDESC
Manufacturer Type Description
ZAP/TW ZDUA2.5-2N
DESCSHORT
Short Description
Partition plate (terminal) End and intermediate plate, 56.5 mm x 36.2 mm, dark beige
DESCLONG
Long Description
Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248280254
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Partition plate (terminal)
BAB888
Design
Cover
AAF040
Mass
0.002 kg
AAD931
customs tariff number (TARIC)
85472000
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D