카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1809180000 - ST 4000/L M12 F
Bill of material
Weidmueller 1809180000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1809180000
MANUTYPEDESC
Manufacturer Type Description
ST 4000/L M12 F
DESCSHORT
Short Description
Stud terminal, Screw connection, 240 mm², 4000 V, 560 A, Number of connections: 2, M 12, Mounting plate, red
DESCLONG
Long Description
Terminal for current transmission. The conductor to be connected is crimped with a cable lug and fastened to the threaded bolt of the terminal.
GTIN
4032248293506
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
560 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
560 A
BAA020
height
180 mm
BAA303
Power loss, static, current-independent [Pls]
13.280 W
BAA351
color
red
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
Duroplastic
BAC676
Max. line cross section, flexible
240 mm²
BAC739
Min. line cross section, flexible
16 mm²
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
No
BAF016
width
55 mm
BAG640
Assembly type
Mounting face
BAH005
rated voltage
4000 V
AAF040
Mass
0.692 kg
AAD931
customs tariff number (TARIC)
85359000
URL
URL
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
미리보기
3D
2D