Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
181 PCX Hub City Models - 180 Series PCX
Bill of material
0230-01351
PN
Part No.
0230-01351
MN
Model Number
181
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
0.750
DESCRIPTION
Derscripton
181 5/1 A WR
PT
Product Type
Right Angle
PL
Product Line
PowerCubeX Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
CD
C.D.
1.751 Inch
A
3.260 Inch
B
1.374 Inch
D
1.875 Inch
E
5.000 Inch
F
1.760 Inch
G
0.624 Inch
H
1.760 Inch
I
4.445 Inch
J
J Keyway
3/16 x 3/32
K
1.594 Inch
S
7.000 Inch
T
3.500 Inch
U
0.7495 Inch
V1
1.780 Inch
V2
1.545 Inch
W
1.540 Inch
X
X Keyway
3/16 x 3/32
Y
1.500 Inch
Q1
5.120 Inch
Q2
3.440 Inch
AA
3.125 Inch
BB
1.5625 Inch
CC
1.625 Inch
DD
0.8125 Inch
EE
1/4-20UNC - 2B
FF
0.500 Inch
GG
0.500 Inch
HH
4.188 Inch
JJ
2.094 Inch
KK
2.750 Inch
LL
1.375 Inch
MM
5/16-18UNC -2B
NN
0.630 Inch
OO
0.630 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D