Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1814660000 - ZF 4 S BL
Bill of material
Weidmueller 1814660000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1814660000
MANUTYPEDESC
Manufacturer Type Description
ZF 4 S BL
DESCSHORT
Short Description
Terminal (busbar connection)
GTIN
4032248302956
MANUNAME
Manufacturer Name
Weidmueller Group
AAB638
Suitable for
Terminal (busbar connection)
AAB821
max. rated operating current Ie
24 A
AAS574
Rated current [In] for the power loss specification
24 A
AAF040
Mass
0.005 kg
BAB577
depth
25.142 mm
BAA020
height
24.417 mm
BAF016
width
6 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D