Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1814900000 - SAIE-M12S-5-0.5U-FP-PG9
Bill of material
Weidmueller 1814900000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1814900000
MANUTYPEDESC
Manufacturer Type Description
SAIE-M12S-5-0.5U-FP-PG9
DESCSHORT
Short Description
Round plug ,Built-in (with cable) M12, Number of poles: 5, 0.5 m, Cable glands: PG 9, 0.34 mm², PVC
DESCLONG
Long Description
Round plug for installation. With cable connected.
GTIN
4032248303137
MANUNAME
Manufacturer Name
Weidmueller Group
AAB378
Type of plug-in contact, outside
Male (plug)
AAB380
Type of plug-in contact, inside
Male (plug)
AAB396
Design of housing surface
nickel-plated
AAB733
Cable length
0.500 m
AAC044
With thread
Yes
AAC049
PE connection present
No
AAC076
Coding (head 1)
A-coded
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAS496
Screw-in thread
M12
AAS497
Wire insulation material
PVC
BAA419
Cross section of conductor
0.340 mm²
BAB392
certificate/approval
CULUS
BAC461
material of housing
brass nickel-plated
BAH005
rated voltage
60 V
AAF040
Mass
0.034 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D