Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1815340000 - ZP 2.5/1AN/QV/16
Bill of material
Weidmueller 1815340000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1815340000
MANUTYPEDESC
Manufacturer Type Description
ZP 2.5/1AN/QV/16
DESCSHORT
Short Description
Plug (terminal) Tension-clamp connection, 2.5 mm², 1000 V, 24 A, Number of poles: 16, dark beige
DESCLONG
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4032248370146
MANUNAME
Manufacturer Name
Weidmueller Group
BAB888
Design
Cross connector
AAF040
Mass
0.061 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D