Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1815450000 - ZP 2.5/1AN/3
Bill of material
Weidmueller 1815450000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1815450000
MANUTYPEDESC
Manufacturer Type Description
ZP 2.5/1AN/3
DESCSHORT
Short Description
Plug (terminal) Plug-in connection, 2.5 mm², 500 V, 24 A, Number of poles: 3, dark beige
DESCLONG
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4032248370269
MANUNAME
Manufacturer Name
Weidmueller Group
BAB888
Design
Connector/disconnector
AAF040
Mass
0.010 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D