Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1822210000 - WDU 240 BL
Bill of material
Weidmueller 1822210000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1822210000
MANUTYPEDESC
Manufacturer Type Description
WDU 240 BL
DESCSHORT
Short Description
Feed-through terminal block, Screw connection, 240 mm², 1000 V, 415 A, Number of connections: 2
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4032248326969
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
185 mm²
AAB789
max. connectable conductor cross-section multiple wire
240 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
70 mm²
AAB940
min. connectable conductor cross-section multiple wire
70 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
415 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
415 A
BAA303
Power loss, static, current-independent [Pls]
13.280 W
BAA351
color
blue
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
240 mm²
BAC739
Min. line cross section, flexible
70 mm²
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
Yes
BAD774
Closing plate required
No
BAG640
Assembly type
G track G32
BAH005
rated voltage
1000 V
AAF040
Mass
0.498 kg
BAB577
depth
123.7 mm
BAA020
height
105 mm
BAF016
width
39 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D