Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
182L PCX Hub City Models - 180 Series PCX
Bill of material
0230-01819
PN
Part No.
0230-01819
MN
Model Number
182L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
DESCRIPTION
Derscripton
182L 5/1 A WR 0.938
PT
Product Type
Right Angle
PL
Product Line
Pag Lubed PowerCubeX Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
CD
C.D.
1.751 Inch
A
3.260 Inch
B
1.374 Inch
D
1.875 Inch
E
5.000 Inch
F
1.760 Inch
G
0.624 Inch
H
1.760 Inch
I
4.445 Inch
J
J Keyway
3/16 x 3/32
K
1.594 Inch
S
4.810 Inch
T
2.405 Inch
U
0.93850 Inch
X
X Keyway
1/4 x 1/8
Y
Y Socket Setscrew
10-24NC x 3/8
Q1
5.120 Inch
Q2
3.440 Inch
AA
3.125 Inch
BB
1.5625 Inch
CC
1.625 Inch
DD
0.8125 Inch
EE
1/4-20UNC - 2B
FF
0.500 Inch
GG
0.500 Inch
HH
4.188 Inch
JJ
2.094 Inch
KK
2.750 Inch
LL
1.375 Inch
MM
5/16-18UNC -2B
NN
0.630 Inch
OO
0.630 Inch
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D