Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840925_1
Bill of material
1840925-1
PN
Part Number
1840925-1
DESC
Description
2X8, S8G56, GIGABIT, Without LED
BRAND
Brand
TRP
SPEED
Speed
1000BASE-T
NOP
Number of Ports
2X8
LED
No
LEDT
LED Type
-
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
PC
Port Configuration
-
OT
Operating Temperature
0 to 70 °C
PR
PoE Rating
N/A
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D