Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1848290000 - TS 35X15/2.3 2M/AL/BK
Bill of material
Weidmueller 1848290000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1848290000
MANUTYPEDESC
Manufacturer Type Description
TS 35X15/2.3 2M/AL/BK
DESCSHORT
Short Description
Terminal rail, without slot, Accessories, 35 x 15 x 2000 mm, Aluminium, untreated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4032248385614
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
untreated
AAG011
thickness of material
2.300 mm
AAO740
Hole, form of
without
BAA018
length
2000 mm
BAB664
material
aluminum
BAB888
Design
Top-hat rail 35/7,5 mm
BAE496
min. thickness
2.300 mm
BAF785
Surface
untreated
AAF040
Mass
0.330 kg
BAA020
height
35 mm
BAF016
width
2000 mm
AAD931
customs tariff number (TARIC)
76042990
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D