Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1859750000 - ZP 4 ZT4/4AN FX-SET
Bill of material
Weidmueller 1859750000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1859750000
MANUTYPEDESC
Manufacturer Type Description
ZP 4 ZT4/4AN FX-SET
DESCSHORT
Short Description
End and partition plate for terminals, End and intermediate plate, 100.5 mm x 8 mm, beige
DESCLONG
Long Description
End and intermediate plate for touch protection of live parts of terminal blocks. The plate is also used for the visually recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248425129
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
Yes
AAM355
type of end plate
Yes
BAA351
color
beige
BAC140
Combustibility class
V0
BAD581
Latchable present
Yes
BAE496
min. thickness
8 mm
AAF040
Mass
0.021 kg
BAA020
height
100.248 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D