Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1865410000 - RAHE LN WDT1.5
Bill of material
Weidmueller 1865410000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1865410000
MANUTYPEDESC
Manufacturer Type Description
RAHE LN WDT1.5
DESCSHORT
Short Description
Locking lever (terminal)
DESCLONG
Long Description
A locking lever is used on the WDT 1.5 terminal. The dimensions of the terminal are kept to a minimum by incorporating a small-format toggle switch. Actuation of the toggle switch is made much easier by an extended lever arm in the form of a ratchet lever. It is also possible to combine multiple ratchet levers in order to switch several terminals simultaneously.
GTIN
4032248433285
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D