Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1868570000 - DAE M12 PA LONG
Bill of material
Weidmueller 1868570000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1868570000
MANUTYPEDESC
Manufacturer Type Description
DAE M12 PA LONG
DESCSHORT
Short Description
Pressure compensating elements, M 12, 10 mm, Polyamide 6
DESCLONG
Long Description
A pressure equalisation element ensures good ventilation of the enclosure and prevents the build up of condensation - while maintaining the respective IP protection class.
GTIN
4032248440429
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP66
AAG623
wrench width 1
17 mm
AAK241
fire resistance (according to UL94)
V2
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
105 °C
BAB664
material
Polyamide (PA)
BAC255
Color
black
BAD833
Explosion protection categories for gases
None
BAD834
Explosion protected category for dusts
None
AAF040
Mass
0.002 kg
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D