Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
186L PCX Hub City Models - 180 Series PCX
Bill of material
0230-02071
PN
Part No.
0230-02071
MN
Model Number
186L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
DESCRIPTION
Derscripton
186L 5/1 L WR 48CZ 0.938
PT
Product Type
Right Angle
PL
Product Line
Pag Lubed PowerCubeX Worm Gear Drive
IT
Input Type
Quill
ID
Input Diameter
0.500 Inch
OT
Output Type
Hollow Bore
CD
C.D.
1.751 Inch
A
3.260 Inch
B
1.374 Inch
D
1.875 Inch
E
5.000 Inch
G
48CZ Nema Frame
I
4.085 Inch
I2
3.897 Inch
N
4.350 Inch
N2
3.875 Inch
S
0.9075 Inch
T
2.405 Inch
U
0.93850 Inch
X
X Keyway
1/4 x 1/8
Y
Y Socket Setscrew
10-24NC x 3/8
Z
3.3125 Inch
ZT
5.7175 Inch
D4
3.125 Inch
AA
3.125 Inch
BB
1.5625 Inch
CC
1.625 Inch
DD
0.8125 Inch
EE
1/4-20UNC - 2B
FF
0.500 Inch
GG
0.500 Inch
HH
4.188 Inch
JJ
2.094 Inch
KK
2.750 Inch
LL
1.375 Inch
MM
5/16-18UNC -2B
NN
0.630 Inch
OO
0.630 Inch
PP
4.250 Inch
RR
0.220 Inch
SS
0.250 Inch
TT
4.880 Inch
WW
6.500 Inch
YY
5.875 Inch
XX
0.34375 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D