Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1878570000 - BEST/DRBR
Bill of material
Weidmueller 1878570000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1878570000
MANUTYPEDESC
Manufacturer Type Description
BEST/DRBR
DESCSHORT
Short Description
Component plug (terminal) Miscellaneous, Plugged, beige
DESCLONG
Long Description
The component plug is used for connecting electronic components.
GTIN
4032248471508
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
5 mm
BAA351
color
beige
BAG640
Assembly type
plug-in
AAF040
Mass
0.004 kg
BAF016
width
5 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D