Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1906990000 - BST 4 ZRV2.5
Bill of material
Weidmueller 1906990000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1906990000
MANUTYPEDESC
Manufacturer Type Description
BST 4 ZRV2.5
DESCSHORT
Short Description
Multi-tier modular terminal, dark beige
DESCLONG
Long Description
Terminal block with several levels for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. Space-saving design.
GTIN
4032248530755
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
BAA351
color
beige
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
AAF040
Mass
0.006 kg
BAB577
depth
16.845 mm
BAA020
height
31.563 mm
BAF016
width
20.8 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D