Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1907010000 - STGH O.ZA ZRV2.5
Bill of material
Weidmueller 1907010000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1907010000
MANUTYPEDESC
Manufacturer Type Description
STGH O.ZA ZRV2.5
DESCSHORT
Short Description
Multi-tier modular terminal, Plug-in connection, 2.5 mm², dark beige
DESCLONG
Long Description
Terminal block with several levels for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. Space-saving design.
GTIN
4032248530779
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
beige
BAC034
Connection type
Plug-in connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
AAF040
Mass
0.002 kg
BAB577
depth
25.779 mm
BAA020
height
36.9 mm
BAF016
width
5.15 mm
AAD931
customs tariff number (TARIC)
85472000
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D