카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1910020000 - TS15 114 KLIPPON K21 CSS
Bill of material
Weidmueller 1910020000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1910020000
MANUTYPEDESC
Manufacturer Type Description
TS15 114 KLIPPON K21 CSS
DESCSHORT
Short Description
Terminal rail, with slot, Klippon K, 15 x 7.5 x 114 mm, Steel, galvanized, chromium-plated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4032248536931
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
galvanized
AAG011
thickness of material
1 mm
AAO740
Hole, form of
Oblong hole
BAA018
length
114 mm
BAA020
height
15 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 15 mm
BAE496
min. thickness
1 mm
BAF016
width
7.500 mm
BAF785
Surface
Galvanized
AAF040
Mass
0.022 kg
AAD931
customs tariff number (TARIC)
72166190
URL
URL
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
미리보기
3D
2D