Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1912130000 - ESG 8/13.5/43.3 SAI AU
Bill of material
Weidmueller 1912130000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1912130000
MANUTYPEDESC
Manufacturer Type Description
ESG 8/13.5/43.3 SAI AU
DESCSHORT
Short Description
Device marking, 13.5 mm, PA 66, Transparent
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248541164
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Polyamide (PA)
BAC140
Combustibility class
V2
BAD656
Without halogens
Yes
AAF040
Mass
0.010 kg
BAB577
depth
2.5 mm
BAA020
height
7.8 mm
BAF016
width
13.5 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D