Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1915320000 - LM MT300 202/12 GE
Bill of material
Weidmueller 1915320000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1915320000
MANUTYPEDESC
Manufacturer Type Description
LM MT300 202/12 GE
DESCSHORT
Short Description
Device marking, Self-adhesive, 202 mm, Polyester, PVC-free, yellow
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248547968
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Polyester
BAC140
Combustibility class
HB
BAD656
Without halogens
Yes
AAF040
Mass
0.013 kg
BAB577
depth
0.05 mm
BAA020
height
12 mm
BAF016
width
202 mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D