Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1917440000 - WS 10/6 MC M NE RT
Bill of material
Weidmueller 1917440000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1917440000
MANUTYPEDESC
Manufacturer Type Description
WS 10/6 MC M NE RT
DESCSHORT
Short Description
Terminal marking, Pitch in mm: 6.00, Printed characters: neutral, red
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248551644
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
6 mm
BAA351
color
red
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
3.135 mm
BAA020
height
9.8 mm
BAF016
width
5.850 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D