Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1919890000 - ESO 8/20 DIN A4 WS
Bill of material
Weidmueller 1919890000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1919890000
MANUTYPEDESC
Manufacturer Type Description
ESO 8/20 DIN A4 WS
DESCSHORT
Short Description
Terminal marking, Printed characters: without, horizontal and vertical, white
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248556892
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
7 mm
BAA351
color
white
BAB664
material
Paper
AAF040
Mass
0.018 kg
BAB577
depth
0.3 mm
BAA020
height
7 mm
BAF016
width
20 mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D