Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1928080000 - TS15 147 KLIPPON POK3 CSS
Bill of material
Weidmueller 1928080000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1928080000
MANUTYPEDESC
Manufacturer Type Description
TS15 147 KLIPPON POK3 CSS
DESCSHORT
Short Description
Terminal rail, without slot, Klippon POK, 15 x 7.5 x 147 mm, Steel, galvanized, chromium-plated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4032248577064
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
galvanized
AAG011
thickness of material
1 mm
AAO740
Hole, form of
without
BAA018
length
147 mm
BAA020
height
15 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 15 mm
BAE496
min. thickness
1 mm
BAF016
width
7.500 mm
BAF785
Surface
Galvanized
AAF040
Mass
0.029 kg
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D