Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1934890000 - SAIBW-8/9-M12
明細表
Weidmueller 1934890000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1934890000
MANUTYPEDESC
Manufacturer Type Description
SAIBW-8/9-M12
DESCSHORT
Description short
圆形插头(可现场定制), 螺钉联接, M12, 6 - 8 mm, 回路数: 8
DESCLONG
Description long
用于导线个别装配的圆形联接器。节省空间的设计。
GTIN
GTIN-Code
4032248592623
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB373
Type of interlock
Threaded joint
AAB396
Design of housing surface
nickel-plated
AAC076
Coding (head 1)
A-coded
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
2 A
AAS458
Conductor connection method
Screw connection
AAS467
Number of control contacts
8
AAS491
External cable diameter, min.
6 mm
AAS492
External cable diameter, max.
8 mm
AAT080
Pole number
8
BAA295
Degree of soiling
3
BAC461
material of housing
Metal film
BAH005
rated voltage
60 V
AAF040
Mass
0.029 kg
AAD931
customs tariff number (TARIC)
85369010
AAO263
Country of customs tariff number
Germany
URL
URL
建議
No recommendations available.
下載CAD模型
Previews
3D
2D