Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1936240000 - STB 21.6/45 GE
Bill of material
Weidmueller 1936240000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1936240000
MANUTYPEDESC
Manufacturer Type Description
STB 21.6/45 GE
DESCSHORT
Short Description
Socket (terminal) Plug-in depth: 11.1 mm, 0.00 M3.0, Depth: 45 mm
DESCLONG
Long Description
Socket for measurements on bridged terminal groups.
GTIN
4032248605972
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
test plug socket
BAB888
Design
Female (socket)
AAF040
Mass
0.003 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D