Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1936710000 - DP WGK 25 GY BX
Bill of material
Weidmueller 1936710000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1936710000
MANUTYPEDESC
Manufacturer Type Description
DP WGK 25 GY BX
DESCSHORT
Short Description
End and partition plate for terminals, 48.5 mm x 10.9 mm, grey
DESCLONG
Long Description
End and intermediate plate for touch protection of live parts of terminal blocks. The plate is also used for the visually recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248664788
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
48.500 mm
BAA351
color
gray
BAC140
Combustibility class
V0
BAE496
min. thickness
10.900 mm
AAF040
Mass
0.007 kg
AAD931
customs tariff number (TARIC)
85472000
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D