Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1937030000 - DP WGK 50
Bill of material
Weidmueller 1937030000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1937030000
MANUTYPEDESC
Manufacturer Type Description
DP WGK 50
DESCSHORT
Short Description
End and partition plate for terminals, 54.1 mm x 7.2 mm, grey
DESCLONG
Long Description
End and intermediate plate for touch protection of live parts of terminal blocks. The plate is also used for the visually recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248664795
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
54.100 mm
BAA351
color
gray
BAC140
Combustibility class
V0
BAE496
min. thickness
7.200 mm
AAF040
Mass
0.007 kg
AAD931
customs tariff number (TARIC)
85472000
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D