Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1951920000 - DEK 5/30 MC NE WS
Bill of material
Weidmueller 1951920000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1951920000
MANUTYPEDESC
Manufacturer Type Description
DEK 5/30 MC NE WS
DESCSHORT
Short Description
Terminal marking, Printed characters: neutral, horizontal and vertical, white
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248632121
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
30 mm
BAA351
color
white
BAD656
Without halogens
Yes
AAF040
Mass
0.001 kg
BAB577
depth
2.373 mm
BAA020
height
30 mm
BAF016
width
5 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D