Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1961940000 - HSS-HF 1/2 8.0-11.0/50Y
Bill of material
Weidmueller 1961940000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1961940000
MANUTYPEDESC
Manufacturer Type Description
HSS-HF 1/2 8.0-11.0/50Y
DESCSHORT
Short Description
Cable coding system, 8 - 11 mm, 21.1 mm, Polyolefine, yellow
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248642632
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
11 mm
AAG340
label space present
Yes
BAA351
color
yellow
BAB664
material
Plastic
BAC624
Max. diameter of conductors
35 mm
BAC708
Min. diameter of conductors
25 mm
BAC732
Min. cable diameter
8 mm
BAD656
Without halogens
Yes
AAF040
Mass
0.002 kg
BAB577
depth
0.5 mm
BAA020
height
50.8 mm
BAF016
width
21 mm
AAD931
customs tariff number (TARIC)
39173200
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D