Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1963480000 - IE-BS-V01M-RJ45-FJ-A
Bill of material
Weidmueller 1963480000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1963480000
MANUTYPEDESC
Manufacturer Type Description
IE-BS-V01M-RJ45-FJ-A
DESCSHORT
Short Description
RJ45 connector, IP67, Connection 1: RJ45, Connection 2: IDCTIA-568AAWG 26...AWG 22
DESCLONG
Long Description
RJ45 connector for custom assembly
GTIN
4032248645572
MANUNAME
Manufacturer Name
Weidmueller Group
AAY811
URI of the product
4032248645572
AAF040
Mass
0.061 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D