Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
1983 - DIN 376~ TAP
Bill of material
1983 11.113
J21
Item ID
1983 11.113
J23
Item Description
GEWINDEBOHRER
J22
Item Name
HSS-E MASCH,-GBO UNC 7/16-14 DIN 376RN F
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS-E
J1
Standard Number
DIN 376~
A1
Thread Form Type
UNC
A22
Thread Diameter Inch
0.438 Inch
A24
Thread Diameter Fractional
7/16
A3
Thread Pitch
1.814 mm
A4
Threads per Inch
14
A5
Thread Tolerance Class
2 B
A8
Wrench Size
6.200 mm
B1
Thread Length
18 mm
B2
Usable Length
42 mm
B3
Overall Length
100 mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
NSM
Standard of Characteristics
DIN4000-80
C3
Connection Diameter, Machine Side
8 mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Spin Direction
R
D7
Weight
0.001 kg
F1
Cutting Direction
R
G3
Chamfer Form
C
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
OHNE
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
ZYL00802105
J61
Connection Code, Machine Side ISO 13399
ZYL21F8000h$09
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D