Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1983850000 - HDC CFM 10 3M
Bill of material
Weidmueller 1983850000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1983850000
MANUTYPEDESC
Manufacturer Type Description
HDC CFM 10 3M
DESCSHORT
Short Description
Housing (industry plug-in connectors) Size: 4
DESCLONG
Long Description
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
GTIN
4032248688982
MANUNAME
Manufacturer Name
Weidmueller Group
AAB737
screwed cable gland present
No
AAC820
Min. operating temperature
-40 °C ... 125 °C °C
AAC821
Max. operating temperature
-40 °C ... 125 °C °C
BAA020
height
35 mm
BAA097
color of housing
gray
BAA351
color
silver gray
BAB392
certificate/approval
CSA; CURUS
BAB577
depth
64 mm
BAF016
width
34 mm
AAF040
Mass
0.086 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D