Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
1983880000 - HDC CFM 16 5F
Bill of material
Weidmueller 1983880000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1983880000
MANUTYPEDESC
Manufacturer Type Description
HDC CFM 16 5F
DESCSHORT
Short Description
Housing (industry plug-in connectors) Size: 6
DESCLONG
Long Description
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
GTIN
4032248689019
MANUNAME
Manufacturer Name
Weidmueller Group
AAB737
screwed cable gland present
No
AAC820
Min. operating temperature
-40 °C ... 125 °C °C
AAC821
Max. operating temperature
-40 °C ... 125 °C °C
BAA097
color of housing
gray
BAA351
color
silver gray
BAB392
certificate/approval
CSA; CURUS
AAF040
Mass
0.092 kg
BAB577
depth
35 mm
BAA020
height
84.57 mm
BAF016
width
34 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
おすすめ
おすすめ情報がありません
ダウンロード(CADデータ)
プレビュー
3D
2D