Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1990610000 - IE-CC-V14M-HYB-10P-FJ
Bill of material
Weidmueller 1990610000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1990610000
MANUTYPEDESC
Manufacturer Type Description
IE-CC-V14M-HYB-10P-FJ
DESCSHORT
Short Description
Enclosures for connector, IP65
DESCLONG
Long Description
Enclosure for cabling in the field.
GTIN
4050118375183
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
BAA020
height
30 mm
BAA351
color
Silver
BAB392
certificate/approval
CULUS
BAB577
depth
92 mm
BAC461
material of housing
aluminium die-cast
BAF016
width
30 mm
AAF040
Mass
0.097 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D