Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
1992890000 - IE-PS-RJ45-FH-90-B-1.6
Bill of material
Weidmueller 1992890000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1992890000
MANUTYPEDESC
Manufacturer Type Description
IE-PS-RJ45-FH-90-B-1.6
DESCSHORT
Short Description
RJ45 connector, IP20, Connection 1: RJ45, Connection 2: PiercingEIA/TIA T568 BAWG 27...AWG 22
DESCLONG
Long Description
RJ45 connector for custom assembly
GTIN
4050118378122
MANUNAME
Manufacturer Name
Weidmueller Group
AAY811
URI of the product
4050118378122
AAF040
Mass
0.025 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
おすすめ
おすすめ情報がありません
ダウンロード(CADデータ)
プレビュー
3D
2D