Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
VDL
Description
2.26 - ELBOW 90°
Bill of material
2.26.021_(mechanical=high)
CNSORDERNO
Order number
LODDEST
LOD Destination
LODLEVEL
LOD Level
D1
Diameter
mm
D2
Diameter
mm
Z1
Height
mm
Z2
Length
mm
Z3
Length
mm
B
Length
mm
C
Length
mm
TYP
Type
PN
Nominal pressure
10 bar
CNSQUANTITY
Packing number
CNSMASSEXACT
Weight
g
INFO
Datasheet
PDF
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D