IFC 4.0 제작
언어선택:
English
español
English
품질보증 정보
카탈로그: Caster Concepts
생성됨: 09.04.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Caster Concepts
2-51-4001501-70-12.25452.6253.62533S0.445.625
Caster Concepts
Casters
Dual Wheel Casters
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{casterconcepts/casters/dual_wheel/2_51_asmtab.prj},{NB=2-51-4001501-70-12.250452.6253.62533S0.445.625},{SERIES=2-51},{CT=1},{WD=4.00000000},{WD0=6},{WW=1.50000000},{WT=70},{BRNG=1},{SLS=},{SL=2.25},{SLO=},{NY=},{SLOP=0},{WB=},{TG=},{BHDIA=0.44},{XTPS=4.00},{YTPS=5.00},{XBHS=2.625},{YBHS=3.625},{XST=3.000},{YST=3.000},{HT=S},{OH=5.62500000},{PPATH=2_51_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Caster Concepts
Description
2-51 Series Casters - Dual Wheel Casters - Kingpinless Style
Bill of material
2-51-4001501-70-12.25452.6253.62533S0.445.625
PN
Reference Number
2-51-4001501-70-12.25452.6253.62533S0.445.625
SERIES
Series
2-51
CT
Caster Type
Swivel Caster
Rigid Caster
Swivel Caster
Rigid Caster
WD
Dia.
4
4 1/16
4 1/8
4 3/16
4 1/4
4 5/16
4 3/8
4 7/16
4 1/2
4 9/16
4 5/8
4 11/16
4 3/4
4 13/16
4 7/8
4 15/16
5
5 1/16
5 1/8
5 3/16
5 1/4
5 5/16
5 3/8
5 7/16
5 1/2
5 9/16
5 5/8
5 11/16
5 3/4
5 13/16
5 7/8
5 15/16
6
6 1/16
6 1/8
6 3/16
6 1/4
6 5/16
6 3/8
6 7/16
6 1/2
6 9/16
6 5/8
6 11/16
6 3/4
6 13/16
6 7/8
6 15/16
7
7 1/16
7 1/8
7 3/16
7 1/4
7 5/16
7 3/8
7 7/16
7 1/2
7 9/16
7 5/8
7 11/16
7 3/4
7 13/16
7 7/8
7 15/16
8
8 1/16
8 1/8
8 3/16
8 1/4
8 5/16
8 3/8
8 7/16
8 1/2
8 9/16
8 5/8
8 11/16
8 3/4
8 13/16
8 7/8
8 15/16
9
9 1/16
9 1/8
9 3/16
9 1/4
9 5/16
9 3/8
9 7/16
9 1/2
9 9/16
9 5/8
9 11/16
9 3/4
9 13/16
9 7/8
9 15/16
10
10 1/16
10 1/8
10 3/16
10 1/4
10 5/16
10 3/8
10 7/16
10 1/2
10 9/16
10 5/8
10 11/16
10 3/4
10 13/16
10 7/8
10 15/16
11
11 1/16
11 1/8
11 3/16
11 1/4
11 5/16
11 3/8
11 7/16
11 1/2
11 9/16
11 5/8
11 11/16
11 3/4
11 13/16
11 7/8
11 15/16
12
4
4 1/16
4 1/8
4 3/16
4 1/4
4 5/16
4 3/8
4 7/16
4 1/2
4 9/16
4 5/8
4 11/16
4 3/4
4 13/16
4 7/8
4 15/16
5
5 1/16
5 1/8
5 3/16
5 1/4
5 5/16
5 3/8
5 7/16
5 1/2
5 9/16
5 5/8
5 11/16
5 3/4
5 13/16
5 7/8
5 15/16
6
6 1/16
6 1/8
6 3/16
6 1/4
6 5/16
6 3/8
6 7/16
6 1/2
6 9/16
6 5/8
6 11/16
6 3/4
6 13/16
6 7/8
6 15/16
7
7 1/16
7 1/8
7 3/16
7 1/4
7 5/16
7 3/8
7 7/16
7 1/2
7 9/16
7 5/8
7 11/16
7 3/4
7 13/16
7 7/8
7 15/16
8
8 1/16
8 1/8
8 3/16
8 1/4
8 5/16
8 3/8
8 7/16
8 1/2
8 9/16
8 5/8
8 11/16
8 3/4
8 13/16
8 7/8
8 15/16
9
9 1/16
9 1/8
9 3/16
9 1/4
9 5/16
9 3/8
9 7/16
9 1/2
9 9/16
9 5/8
9 11/16
9 3/4
9 13/16
9 7/8
9 15/16
10
10 1/16
10 1/8
10 3/16
10 1/4
10 5/16
10 3/8
10 7/16
10 1/2
10 9/16
10 5/8
10 11/16
10 3/4
10 13/16
10 7/8
10 15/16
11
11 1/16
11 1/8
11 3/16
11 1/4
11 5/16
11 3/8
11 7/16
11 1/2
11 9/16
11 5/8
11 11/16
11 3/4
11 13/16
11 7/8
11 15/16
12
인치
WW
Width
1 1/2
1 9/16
1 5/8
1 11/16
1 3/4
1 13/16
1 7/8
1 15/16
2
2 1/16
2 1/8
2 3/16
2 1/4
2 5/16
2 3/8
2 7/16
2 1/2
2 9/16
2 5/8
2 11/16
2 3/4
2 13/16
2 7/8
2 15/16
3
1 1/2
1 9/16
1 5/8
1 11/16
1 3/4
1 13/16
1 7/8
1 15/16
2
2 1/16
2 1/8
2 3/16
2 1/4
2 5/16
2 3/8
2 7/16
2 1/2
2 9/16
2 5/8
2 11/16
2 3/4
2 13/16
2 7/8
2 15/16
3
인치
WT
Material
Mold on Rubber
Polyurethane
H.D. Polyurethane
Hard Polyurethane (70D)
H.D. Hard Polyurethane (70D)
T/R Polyurethane
H.D. T/R Polyurethane
Phenolic Resin
Forged Steel
Cast Iron
Mold on Rubber
Polyurethane
H.D. Polyurethane
Hard Polyurethane (70D)
H.D. Hard Polyurethane (70D)
T/R Polyurethane
H.D. T/R Polyurethane
Phenolic Resin
Forged Steel
Cast Iron
BRNG
Bearing
Straight Roller
Precision Tapered
Straight Roller
Precision Tapered
SLS
Swivel Lead Default/Custom
Default
Custom
Default
Custom
SL
Swivel Lead
2.25
2.25
인치
SLO
Swivel Lock
w/o Swivel Lock
Factory Installed
Heavy Duty
Demountable
Demountable Heavy Duty
Passive
w/o Swivel Lock
Factory Installed
Heavy Duty
Demountable
Demountable Heavy Duty
Passive
NY
Notched Yoke
No Notches
Notched Yoke
No Notches
Notched Yoke
SLOP
Lock Position
0
0
WB
Wheel Brake
w/o Wheel Brake
Face Contact Wheel Brake
Dual Side
w/o Wheel Brake
Face Contact Wheel Brake
Dual Side
TG
Toe Guard
w/o Toe Guard
Toe Guard
w/o Toe Guard
Toe Guard
BHDIA
Bolt Hole Dia.
0.440
0.560
0.440
0.560
인치
XTPS
X Top Plate Size
인치
YTPS
Y Top Plate Size
인치
XBHS
X Bolt Hole Spacing
인치
YBHS
Y Bolt Hole Spacing
인치
XST
X Slotted to
인치
YST
Y Slotted to
인치
HT
Hole Type
Slot Type
Single Hole
Slot Type
Single Hole
OH
OAH
인치
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D