您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
Aseptic clamp connection DN040 ISO (1.4435, EPDM) DIN 11864-3-A 704848 999279
KST
2. Fittings
2.6.S Aseptic clamp connection DIN 11864-2-A
2.6.1.S Aseptic clamp connection DIN 11864-3-A / complete aseptic clamp connection
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{kst/rohrverbindungen/steril_clampverbindung_din11864-3-a/steril_clampverbindung_din11864_3_a_kom_st_cver/iso_st_nutcs_din_11864_3_a_asmtab.prj},{NB=Steril-Clampverbindung DN040 ISO (1.4435, EPDM) DIN 11864-3-A 704848 999279},{DN=DN040},{AB=48.3 x 2.0},{A=48.3},{B=44.3},{C=90},{E=64.0},{MAT=1.4435},{OFB=MB = Ra<0,8µm},{IO=Ra<0.6µm (STERI-line)},{PPATH=iso_st_nutcs_din_11864_3_a_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
KST
Description
2.6.1.S.2 ISO - Aseptic clamp connection DIN 11864-3-A
Bill of material
Aseptic clamp connection DN040 ISO (1.4435, EPDM) DIN 11864-3-A 704848 999279
DN
dimension
DN040
DN040
AB
dimension
48.3 x 2.0
48.3 x 2.0
mm
A
external diameter
48.3
48.3
mm
B
internal diameter
44.3
44.3
mm
C
total lenght
90
90
mm
E
(Clamp) flange outer diameter
64.0
64.0
mm
MAT
Material
1.4435
1.4404
1.4435
1.4404
OFB
Surface condition
MB = Ra<0,8µm
e-pol. = Ra<0,6µm
MB = Ra<0,8µm
e-pol. = Ra<0,6µm
μm
IO
internal surface finish
Ra<0.6µm (STERI-line©)
Ra<0.5µm (STERI-line©)
Ra<0.4µm (HQ-line©)
Ra<0.25µm (HQ-line©)
Ra<0.6µm (STERI-line©)
Ra<0.5µm (STERI-line©)
Ra<0.4µm (HQ-line©)
Ra<0.25µm (HQ-line©)
μm
ARTNR
ordner No.
704848
704848
ARTNR1
(additional) ordner No.
999279
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D