Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Presses EMG
Description
2 T LP - Pneumatic bench presses - 2000 kg
Bill of material
2 T LP
PREVIEW
Preview
REF
Partnumber
2 T LP
POWER
Power
2000 kg
S
Stroke
0 to 69 mm
A
Adjustable clear height
315 mm
B
Swan-neck depth
180 mm
D
Slider bore
16H7 x 30 mm
E
Table bore
50 mm
F
Table
300 x 295 mm
J
Weight
200 kg
K
Maximum height
800 mm
L
Width
300 mm
M
Depth
700 mm
N
Press speed
75 mm/sec
O
Air consumption
5,2 litre
PDF
Link to PDf
Technical data PDF
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D