Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Electric Solenoid Valves
Description
2" Valves N/O
Bill of material
BZW-50K-12VDC
SKU
POSITION
NO
PORT_SIZE
2" Female NPT
VOLTAGE
BODY_MATERIAL
Brass
COMPONENTS
Stainless Steel
SEAL_MATERIAL
Viton® Diaphragm
ORIFICE_SIZE
50 mm
TEMP_RANGE
15 to 250° F / -10 to 120°C
PRESSURE_RANGE
0 - 90 PSI (No Minimum Pressure)
FLOW_RATE
Cv 45 (Appx 345 GPM @ 60 PSI)
POWER
COIL_CONNECTION
DIN 43650A
WEIGHT
7 lb 8 oz
SUITABLE_MEDIA
*Water - Air - Fuel - *Etc
LINK
https://www.electricsolenoidvalves.com/2-12-volt-dc-electric-solenoid-valve-normally-open/
Recommendations
Loading ...
Download CAD models
Previews
3D
2D