Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
BELIMO EMEA
Description
2-way Characterised control valve, Flange
Bill of material
R6015RP63-B1
SA010ID04
Manufacturer name
Belimo
SA810ID03_O
Order number / Reference number
PREVIEW
Preview
LOG
Level of Geometry
SA810ID10
Description text
SA700ID28
Nominal dimension
SA700ID30
nominal pressure
SA700ID06
kvs value
m³/h
SA700ID04
Valve assembly type
Regulators with actuator
SA700ID26
Product description
SA700ID08
max. operating pressure(working pressure) ps
bar
SA700ID07
max. operating temperature
100 °C
SA700ID40
permitted media
Wasser mit Glykol bis max. 50% vol.
SA700ID41
Manual adjustment on the valve available
no
SA700ID42
max. Glykolanteil des Mediums
50 %
SA200ID03
Body types
2-way
SA300ID03
Body connection variants
flange
SA400ID03
Body material
SA450ID03
Surface
SA010ID02
Sheet number of the guideline
2
ACCESSORY_1
Accessories: Actuator
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D