Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
2003170000 - IE-FC-DFM-KNOB
Bill of material
Weidmueller 2003170000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2003170000
MANUTYPEDESC
Manufacturer Type Description
IE-FC-DFM-KNOB
DESCSHORT
Short Description
Component housing, Colour: black (similar to RAL 9005) IP65, in closed state
DESCLONG
Long Description
Component housing with multiple functions in a single frame. A component housing is easy to install and can be fitted with a wide range of data, signal and power modules. The compact housing offers impact resistance and meets the requirements of IP 65 protection class. It can also be equipped with a lock and corresponding key.
GTIN
4050118387032
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.825 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D