Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2005360000 - SFX 30/60 MM WS
Bill of material
Weidmueller 2005360000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2005360000
MANUTYPEDESC
Manufacturer Type Description
SFX 30/60 MM WS
DESCSHORT
Short Description
Cable coding system, 7 - , 32 mm, Polyurethane, white
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118390131
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
white
BAB664
material
thermoplastic polyurethan-elastomers (TPU)
BAC140
Combustibility class
HB
BAC732
Min. cable diameter
7 mm
BAD656
Without halogens
Yes
AAF040
Mass
0.001 kg
BAB577
depth
0.6 mm
BAA020
height
60 mm
BAF016
width
32 mm
AAD931
customs tariff number (TARIC)
39219010
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D