Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2009980000 - ELS 6/30 MM WS
Bill of material
Weidmueller 2009980000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2009980000
MANUTYPEDESC
Manufacturer Type Description
ELS 6/30 MM WS
DESCSHORT
Short Description
Cable coding system, 6 mm, Polyester, white
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118396850
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
white
BAB664
material
Plastic
BAC140
Combustibility class
HB
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
0.14 mm
BAA020
height
30 mm
BAF016
width
6.3 mm
AAD931
customs tariff number (TARIC)
39219010
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D