Catalog navigation
CAD model selection
Selectable products: 57
HELP_VARIABLE
Company
ORIENTALMOTOR Co.,Ltd.
Description
200W BH Series
Bill of material
BHI82AT-30
CNSORDERNO
Product Name
MFS
Motor Frame Size
W
Output
200 W
V
Power Supply Voltage
SHAFT
Shaft
SERIES
Series
TYPE
Type
R
Gear Ratio
ANGLE
Gearhead Frame Angle
°
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D