Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
FIBRO
Description
2016.26.012./016. - Aerial cam unit FCC-LV
Bill of material
2016.26.016.35.1000.00
BC
Order No
L
mm
B
mm
H
275 mm
H1
mm
HW
145 mm
L1
mm
L2
mm
L3
35 mm
L4
mm
D
mm
WA
α
°
FW
Working force
kN
FR
Return force
28 kN
WT
β
°
SW
Stroke
mm
SS
mm
SP
mm
ZTC
Customs tariff number
84669400
GEW
Weight
kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D