Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
FIBRO
Description
2016.27.012./016. - Aerial cam unit FCC-LV-C
Bill of material
2016.27.016.35.2000.00
BC
Order No
L
mm
B
mm
H
275.000 mm
H1
mm
HW
125.000 kN
L1
kN
L2
mm
L3
mm
L4
mm
D
mm
WA
°
FW
kN
FR
28.000 kN
WT
°
SW
mm
SS
mm
SP
mm
ZTC
Customs tariff number
84669400
GEW
Weight
kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D