Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
FIBRO
Description
2022.13. - Guide pillar with 5° pilot taper, to VW-Standard
Bill of material
2022.13.050.160
BC
Order No
DOC
Catalog page
2022_13_pdf
D1
Guide diameter
mm
D2
Mounting diameter
mm
L5
mm
L6
4.000 mm
R
mm
R1
mm
GEW
Weight
kg
L1
Length
mm
ZTC
Customs tariff number
84879090
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D